1) The RPM of all cooling fans is monitored. If the RPM of any of the fans falls below a prescribed level, OT is triggered, irrespective of ambient temperature.
2) The operating conditions of the down programmer are measured. If the conditions exceed the designed levels, OT is triggered, partially related to ambient temp.
3) The operating temperature of the power inverter is measured, if it exceeds a prescribed temperature, OT is triggered.
Note that operation above 40°C will not automatically trip the OT. However, operating above the specified product’s temperature limit will negatively impact the long-term reliability of the product and other accuracy/drift specifications.
Applies to: N5740A, N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A
Applies to: N8731A, N8732A, N8733A, N8734A, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761A, N8762A
Visit our Power Products Forum for additional topics and discussions. Read technical postings on our Power Blog – Watt’s Up? |